background-waves

0663002.

Product Status| Obsoletei

0663002.

FUSE 250V IEC TD LT-5 2A | Series: 663
info
PropertyValue
Resistance (Ω)
0.050000001
Nominal Melting I2T (A2sec)
15
Opening
Slo-Blo/Time Lag (T)/Time Delay
Max Operating Temperature (°C)
Not Available
Minimum Operating Temperature (°C)
Not Applicable
Interrupt Voltage
125
interrupt Voltage (V) -2
250
Interrupt Amperage
50
interrupt Amperage (A) - 2
35

0663002. Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0663002.HXLLFUSE 250V IEC TD LT-5 2A
0663002.HXSLFUSE 250V IEC TD LT-5 2A
0663002.ZRLLFUSE 250V IEC TD LT-5 2A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.