background-waves

0664004.

Product Status| Obsoletei
Replaced By: |38214000000

0664004.

FUSE 250V IEC TD EBC LT-5 4A | Series: 664
info
PropertyValue
Resistance (Ω)
0.059999999
Nominal Melting I2T (A2sec)
77
Opening
Slo-Blo/Time Lag (T)/Time Delay
Max Operating Temperature (°C)
Not Available
Minimum Operating Temperature (°C)
Not Applicable
Interrupt Voltage
250
Interrupt Amperage
100

0664004. Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0664004.HXLLFUSE 250V IEC TD EBC LT-5 4A
0664004.HXSLFUSE 250V IEC TD EBC LT-5 4A
0664004.ZRLLFUSE 250V IEC TD EBC LT-5 4A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.