background-waves

0664005.

Product Status| Obsoletei
Replaced By: |38215000000

0664005.

FUSE 250V IEC TD EBC LT-5 5A | Series: 664
info
PropertyValue
Resistance (Ω)
0.039000001
Nominal Melting I2T (A2sec)
155
Opening
Slo-Blo/Time Lag (T)/Time Delay
Max Operating Temperature (°C)
Not Available
Minimum Operating Temperature (°C)
Not Applicable
Interrupt Voltage
250
Interrupt Amperage
100

0664005. Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0664005.HXLLFUSE 250V IEC TD EBC LT-5 5A
0664005.HXSLFUSE 250V IEC TD EBC LT-5 5A
0664005.ZRLLFUSE 250V IEC TD EBC LT-5 5A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.