background-waves

066402.5

Product Status| Obsoletei
Replaced By: |38212500000

066402.5

FUSE 250V IEC TD EBC LT-5 2.5A | Series: 664
info
PropertyValue
Resistance (Ω)
0.02
Nominal Melting I2T (A2sec)
32
Opening
Slo-Blo/Time Lag (T)/Time Delay
Max Operating Temperature (°C)
Not Available
Minimum Operating Temperature (°C)
Not Applicable
Interrupt Voltage
250
Interrupt Amperage
100

066402.5 Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
066402.5HXLLFUSE 250V IEC TD EBC LT-5 2.5A
066402.5HXSLFUSE 250V IEC TD EBC LT-5 2.5A
066402.5ZRLLFUSE 250V IEC TD EBC LT-5 2.5A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.