background-waves

0665.800

Product Status| Obsoletei
Replaced By: |37408000000

0665.800

FUSE 250V UL TD LT-5 .800A | Series: 665
info
PropertyValue
Resistance (Ω)
0.120999999
Nominal Melting I2T (A2sec)
4.05
Opening
Slo-Blo/Time Lag (T)/Time Delay
Max Operating Temperature (°C)
Not Available
Minimum Operating Temperature (°C)
Not Applicable
Interrupt Voltage
250
Interrupt Amperage
50

0665.800 Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0665.800HXLLFUSE 250V UL TD LT-5 .800A
0665.800HXSLFUSE 250V UL TD LT-5 .800A
0665.800ZRLLFUSE 250V UL TD LT-5 .800A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.