background-waves

0665005.

Product Status| Obsoletei
Replaced By: |37415000000

0665005.

FUSE 250V UL TD LT-5 5A | Series: 665
info
PropertyValue
Resistance (Ω)
0.012
Nominal Melting I2T (A2sec)
142
Opening
Slo-Blo/Time Lag (T)/Time Delay
Max Operating Temperature (°C)
Not Available
Minimum Operating Temperature (°C)
Not Applicable
Interrupt Voltage
250
Interrupt Amperage
50

0665005. Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0665005.HXLLFUSE 250V UL TD LT-5 5A
0665005.HXSLFUSE 250V UL TD LT-5 5A
0665005.ZRLLFUSE 250V UL TD LT-5 5A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.