background-waves

066501.6

Product Status| Obsoletei
Replaced By: |37411600000

066501.6

FUSE 250V UL TD LT-5 1.6A | Series: 665
info
PropertyValue
Resistance (Ω)
0.046
Nominal Melting I2T (A2sec)
17.5
Opening
Slo-Blo/Time Lag (T)/Time Delay
Max Operating Temperature (°C)
Not Available
Minimum Operating Temperature (°C)
Not Applicable
Interrupt Voltage
250
Interrupt Amperage
50

066501.6 Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
066501.6HXLLFUSE 250V UL TD LT-5 1.6A
066501.6HXSLFUSE 250V UL TD LT-5 1.6A
066501.6ZRLLFUSE 250V UL TD LT-5 1.6A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.