background-waves

0262.500

Product Status| Activei

0262.500

FUSE 125V V/FA HI REL MICRO FUSE .500A | Series: 262
info
The 262/268/269 Series are high–reliability micro
fuses, with a 125V rating, very fast-acting type with
high breaking capacity. This series is listed under the
Department of Defense Quality Product List.
PropertyValue
Voltage Rating (V)
125
Maximum AC Voltage (V)
125
Resistance (Ω)
0.167
Opening
Very Fast-Acting (FF)
Max Operating Temperature (°C)
125
Minimum Operating Temperature (°C)
-55
Interrupt Voltage
125
interrupt Voltage (V) -2
125
Interrupt Amperage
10000
Interrupt Voltage Type ACDC - 2
DC
interrupt Amperage (A) - 2
10000
Interrupt Voltage Type ACDC - 1
AC
Packaging Code
V
  • Military grade available
  • Available from very low ampere of 2mA to 5A
  • Available in plug-in and radial leaded

0262.500 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0262.500VFUSE 125V V/FA HI REL MICRO FUSE .500ANoNoYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.