background-waves

0273.800

Product Status| Activei

0273.800

FUSE 125V V/FA MICRO FUSE .800A | Series: 273
info
Developed originally for the U.S. Space Program,
MICRO™ fuse provides reliability in a compact design.
The MICRO™ fuse is available in plug–in or radial lead
styles and a complete range of ampere ratings from
1/500 to 5A to suit a wide variety of design needs.
PropertyValue
Voltage Rating (V)
125
Maximum AC Voltage (V)
125
Resistance (Ω)
0.271
Nominal Melting I2T (A2sec)
0.113
Opening
Very Fast-Acting (FF)
Max Operating Temperature (°C)
85
Minimum Operating Temperature (°C)
-55
Interrupt Voltage
125
interrupt Voltage (V) -2
125
Interrupt Amperage
10000
Interrupt Voltage Type ACDC - 2
DC
interrupt Amperage (A) - 2
10000
Interrupt Voltage Type ACDC - 1
AC
Packaging Code
M
  • Military grade available
  • High breaking capacity
  • Clear cover option to view fuse element status
  • Available from very low ampere of 2mA to 5A
  • Plug-in with short or long leads option

0273.800 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0273.800VFUSE 125V V/FA MICRO FUSE .800ARoHS2/27/2002Pb-Free2/27/2002No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.