background-waves

0251.125

Product Status| Activei

0251.125

FUSE 125V PICO II FA RoHS .125A | Series: 251
info
The PICO® II Very Fast-Acting Fuse is designed to meet an
extensive array of performance characteristics in a
space-saving subminiature package.
PropertyValue
Maximum AC Voltage (V)
125
Voltage Rating (V)
125
Vibration
MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)
Nominal Melting I2T (A2sec)
0.00174
Resistance (Ω)
1.7
Body
Ceramic
MSL
MIL-STD-202 Method 106
Opening
Very Fast-Acting (FF)
Interrupt Amperage
50
interrupt Amperage (A) - 2
300
Interrupt Voltage
125
Terminations
Pure Tin Coated Copper Wire Leads
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -2
125
Terminal Strength
MIL-STD-202 Method 211 Test Condition A (will withstand 7 lb. axial pull test)
Interrupt Voltage Type ACDC - 1
AC
  • Very fast-acting
  • Small size
  • Wide current rating range (62 mA to 15 A)
  • RoHS compliant
  • Halogen-free available
  • Wide operating temperature range
  • Low temperature rerating

0251.125 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0251.125NAT1LFUSE 125V PICO II FA RoHS .125ARoHS5/12/2004NoPdf IconCoC_RoHS9_0251.125NAT1LPdf IconREACH_SVHC Declaration (Contain)_0251.125NAT1LContainsYes6/12/2011

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.