background-waves

0251002.

Product Status| Activei

0251002.

FUSE 125V PICO FA RoHS Halogen-Free 2A | Series: 251
info
The PICO® II Very Fast-Acting Fuse is designed to meet an
extensive array of performance characteristics in a
space-saving subminiature package.
PropertyValue
Maximum AC Voltage (V)
125
Voltage Rating (V)
125
Vibration
MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)
Nominal Melting I2T (A2sec)
0.405
Resistance (Ω)
0.0473
Body
Ceramic
MSL
MIL-STD-202 Method 106
Opening
Very Fast-Acting (FF)
Interrupt Amperage
50
interrupt Amperage (A) - 2
300
Interrupt Voltage
125
Packaging Code
T
Terminations
Pure Tin Coated Copper Wire Leads
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -2
125
Terminal Strength
MIL-STD-202 Method 211 Test Condition A (will withstand 7 lb. axial pull test)
Interrupt Voltage Type ACDC - 1
AC
  • Very fast-acting
  • Small size
  • Wide current rating range (62 mA to 15 A)
  • RoHS compliant
  • Halogen-free available
  • Wide operating temperature range
  • Low temperature rerating

0251002. Resources

Showing 1 to 5 of 6 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0251002.NAT1HFFUSE 125V PICO FA RoHS Halogen-Free 2A
0251002.NAT1LFUSE 125V PICO II FA RoHS 2ARoHS5/12/2004NoPdf IconCoC_RoHS9_0251002.NAT1LPdf IconREACH_SVHC Declaration (Contain)_0251002.NAT1LContainsYes6/12/2011Pdf IconIPC_0251002.NAT1L
0251002.NRT1LFUSE 125V PICO II FA RoHS 2ARoHS5/12/2004NoPdf IconCoC_RoHS9_0251002.NRT1LPdf IconREACH_SVHC Declaration (Contain)_0251002.NRT1LContainsYes6/12/2011Pdf IconIPC_0251002.NRT1L
0251002.PARLFUSE 125V PICO II FA RoHS 2ARoHS5/12/2004NoPdf IconCoC_RoHS9_0251002.PARLPdf IconREACH_SVHC Declaration (Contain)_0251002.PARLContainsYes6/12/2011
0251002.PAT1HFFUSE 125V PICO FA RoHS Halogen-Free 2A
  • /
  • 1.2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.