background-waves

02513.15

Product Status| Activei

02513.15

FUSE 125V PICO FA RoHS HalogenFree 3.15A | Series: 251
info
The PICO® II Very Fast-Acting Fuse is designed to meet an
extensive array of performance characteristics in a
space-saving subminiature package.
PropertyValue
Maximum AC Voltage (V)
125
Maximum DC Voltage (V)
125
Vibration
MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)
Resistance (Ω)
0.0364
Body
Ceramic
MSL
MIL-STD-202 Method 106
Opening
Very Fast-Acting (FF)
Interrupt Amperage
50
interrupt Amperage (A) - 2
300
Interrupt Voltage
125
Terminations
Pure Tin Coated Copper Wire Leads
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -2
125
Terminal Strength
MIL-STD-202 Method 211 Test Condition A (will withstand 7 lb. axial pull test)
Interrupt Voltage Type ACDC - 1
AC
  • Very fast-acting
  • Small size
  • Wide current rating range (62 mA to 15 A)
  • RoHS compliant
  • Halogen-free available
  • Wide operating temperature range
  • Low temperature rerating

02513.15 Resources

Showing 1 to 5 of 15 Total Results  |  View
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
02513.15MAT1HFFUSE 125V PICO FA RoHS HalogenFree 3.15A
02513.15MAT1LFUSE 125V PICO II FA RoHS 3.15ARoHS5/12/2004NoPdf IconCoC_RoHS9_02513.15MAT1LPdf IconREACH_SVHC Declaration (Contain)_02513.15MAT1LContainsYes6/12/2011
02513.15MRT1HFFUSE 125V PICO FA RoHS HalogenFree 3.15A
02513.15MRT1LFUSE 125V PICO II FA RoHS 3.15ARoHS5/12/2004NoPdf IconCoC_RoHS9_02513.15MRT1LPdf IconREACH_SVHC Declaration (Contain)_02513.15MRT1LContainsYes6/12/2011
02513.15MXHFFUSE 125V PICO FA RoHS HalogenFree 3.15A
  • /
  • 3

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.