background-waves

0253004.

Product Status| Activei

0253004.

FUSE 125V FM10A PICO MIL FUSE 4A | Series: 253
info
The PICO® II Very Fast-Acting Fuse is designed to meet an
extensive array of performance characteristics in a
space-saving subminiature package.
PropertyValue
Maximum AC Voltage (V)
125
Maximum DC Voltage (V)
125
Nominal Melting I2T (A2sec)
2.45
Resistance (Ω)
0.0204
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
interrupt Amperage (A) - 2
300
Interrupt Voltage
125
Packaging Code
H
interrupt Voltage (V) -2
125
  • Very fast-acting
  • Small Size
  • Wide current rating range (62 mA to 15 A)
  • RoHS compliant
  • Halogen-free available
  • Wide operating temperature range
  • Low temperature rerating

0253004. Resources

Showing 1 to 4 of 4 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0253004.MFUSE 125V FM10A PICO MIL FUSE 4ANoNoYes1/1/1901
0253004.NRT1FUSE 125V FM10A PICO MIL FUSE 4ANoNoYes1/1/1901
0253004.NRT3FUSE 125V FM10A PICO MIL FUSE 4ANoNoYes1/1/1901
0253004.VFUSE 125V FM10A PICO MIL FUSE 4ANoNoYes1/1/1901

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.