background-waves

0253015.

Product Status| Activei

0253015.

FUSE 32V FM10A PICO MIL FUSE 15A | Series: 253
info
The PICO® II Very Fast-Acting Fuse is designed to meet an
extensive array of performance characteristics in a
space-saving subminiature package.
PropertyValue
Maximum AC Voltage (V)
32
Maximum DC Voltage (V)
32
Nominal Melting I2T (A2sec)
68.800003
Resistance (Ω)
0.00446
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
interrupt Amperage (A) - 2
300
Interrupt Voltage
32
Packaging Code
M
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -2
32
Interrupt Voltage Type ACDC - 1
AC
  • Very fast-acting
  • Small Size
  • Wide current rating range (62 mA to 15 A)
  • RoHS compliant
  • Halogen-free available
  • Wide operating temperature range
  • Low temperature rerating

0253015. Resources

Showing 1 to 4 of 4 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
025301.5MFUSE 125V FM10A PICO MIL FUSE 1.5ANoNoYes1/1/1901
0253015.NRT1FUSE 32V FM10A PICO MIL FUSE 15ANoNoYes1/1/1901
025301.5NRT3FUSE 125V FM10A PICO MIL FUSE 1.5ANoNoYes1/1/1901
0253015.VFUSE 32V FM10A PICO MIL FUSE 15ANoNoYes1/1/1901

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.