background-waves

0266005.

Product Status| Activei

0266005.

FUSE 125V V/FA HI REL PICO RAD 5A | Series: 266
info
The 265/266/267 Series are high–reliability PICO® Fuses,
that are very fast-acting, with an insulating sleeve.
These fuses provide supplemental protection in enduse equipment to provide protection for components
or internal circuits. They are not suitable for branch or
feeder circuit use. The Military version of the 265 Series
(except 1/16 ampere rating) is available in FM08A on
QPL for MIL-PRF-23419/8. To order, change 265 to 267
PropertyValue
Maximum AC Voltage (V)
125
Maximum DC Voltage (V)
125
Resistance (Ω)
0.01
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
interrupt Amperage (A) - 2
300
Interrupt Voltage
125
Packaging Code
H
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -2
125
Interrupt Voltage Type ACDC - 1
AC
  • Military grade available
  • RoHS compliant
  • Available from 62mA to 15A
  • Available in axial and radial leaded
  • Available in miniature and subminiature formats

0266005. Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0266005.VFUSE 125V V/FA HI REL PICO RAD 5ARoHS4/30/1999NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.