background-waves

0267003.

Product Status| Activei

0267003.

FUSE 125V FM08A PICO MIL FUSE 3A | Series: 267
info
The 265/266/267 Series are high–reliability PICO® Fuses,
that are very fast-acting, with an insulating sleeve.
These fuses provide supplemental protection in enduse equipment to provide protection for components
or internal circuits. They are not suitable for branch or
feeder circuit use. The Military version of the 265 Series
(except 1/16 ampere rating) is available in FM08A on
QPL for MIL-PRF-23419/8. To order, change 265 to 267
PropertyValue
Maximum AC Voltage (V)
125
Voltage Rating (V)
125
Resistance (Ω)
0.055
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 125°C
Packaging Code
V
  • Military grade available
  • RoHS compliant
  • Available from 62mA to 15A
  • Available in axial and radial leaded
  • Available in miniature and subminiature formats

0267003. Resources

Showing 1 to 4 of 4 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0267003.MRT1TFUSE 125V FM08A PICO MIL TINNED LEADS 3ARoHSNoNo
0267003.VFUSE 125V FM08A PICO MIL FUSE 3ARoHSNoNo
0267003.VXTFUSE 125V FM08A PICO MIL FUSE 3ANoNoNo
0267003.VXUPFUSE 125V FM08A PICO MIL FUSE 3ARoHSNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.