background-waves

0276.125

Product Status| Obsoletei

0276.125

FUSE 125V FA PICO I RAD LEAD .125A | Series: 276
info

The PICO® Very Fast-Acting Fuse is designed to meet an
extensive array of performance characteristics in a
space-saving subminiature package.

PropertyValue
Maximum AC Voltage (V)
125
Maximum DC Voltage (V)
125
Resistance (Ω)
2.180000067
Opening
Very Fast-Acting (FF)
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
interrupt Amperage (A) - 2
300
Interrupt Voltage
125
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -2
125
Interrupt Voltage Type ACDC - 1
AC
  • Very fast-acting
  • Small size
  • High current rating (20A- 30A)
  • RoHS compliant
  • Wide operating temperature range
  • Low temperature derating

0276.125 Resources

Showing 1 to 4 of 4 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0276.125M-FUSE 125V FA PICO I RAD LEAD .125A
0276.125MFUSE 125V FA PICO I RAD LEAD .125A
0276.125VFUSE 125V FA PICO I RAD LEAD .125A
0276.125V-FUSE 125V FA PICO I RAD LEAD .125A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.