background-waves

0471002.

Product Status| Activei

0471002.

FUSE 125V PICO II RoHS AMMO 2A | Series: 471
info
The 471 Series PICO® II Time-Lag Fuse is designed for
applications that require moderate in–rush withstand
and is in a space-saving subminiature package.
PropertyValue
Maximum AC Voltage (V)
125
Maximum DC Voltage (V)
125
Vibration
MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)
Nominal Melting I2T (A2sec)
2.5
Resistance (Ω)
0.0385
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
interrupt Amperage (A) - 2
50
Interrupt Voltage
125
Packaging Code
M
Terminations
Pure Tin Coated Copper Wire Leads
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -2
125
Interrupt Voltage Type ACDC - 1
AC
  • Moderate in–rushwithstand
  • Small size
  • Wide range of currentratings available (500mAto 5A)
  • RoHS compliant
  • Halogen-free available
  • Wide operatingtemperature range
  • Low temperaturederating

0471002. Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0471002.NAT1LFUSE 125V PICO II RoHS AMMO 2ARoHS5/12/2004NoPdf IconREACH_SVHC Declaration (Contain)_0471002.NAT1LContainsYes6/12/2011

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.