background-waves

047101.5

Product Status| Activei

047101.5

FUSE 125V PICO II RoHS AMMO 1.5A | Series: 471
info
The 471 Series PICO® II Time-Lag Fuse is designed for
applications that require moderate in–rush withstand
and is in a space-saving subminiature package.
PropertyValue
Maximum AC Voltage (V)
125
Voltage Rating (V)
125
Vibration
MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)
Nominal Melting I2T (A2sec)
1.61
Resistance (Ω)
0.0535
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
interrupt Amperage (A) - 2
50
Interrupt Voltage
125
Packaging Code
M
Terminations
Pure Tin Coated Copper Wire Leads
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -2
125
Interrupt Voltage Type ACDC - 1
AC
  • Moderate in–rush withstand
  • Small size
  • Wide range of current ratings available (500mAto 5A)
  • RoHS compliant
  • Halogen-free available
  • Wide operating temperature range
  • Low temperature de-rating

047101.5 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
047101.5NAT1LFUSE 125V PICO II RoHS AMMO 1.5ARoHS5/12/2004NoPdf IconCoC_RoHS9_047101.5NAT1LPdf IconREACH_SVHC Declaration (Contain)_047101.5NAT1LContainsYes6/12/2011

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.