background-waves

047103.5

Product Status| Activei

047103.5

FUSE 125V PICO II RoHS AMMO 3.5A | Series: 471
info
The 471 Series PICO® II Time-Lag Fuse is designed for
applications that require moderate in–rush withstand
and is in a space-saving subminiature package.
PropertyValue
Maximum AC Voltage (V)
125
Maximum DC Voltage (V)
125
Vibration
MIL-STD-202 Method 201 (10v55 Hz); MIL-STD-202 Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)
Nominal Melting I2T (A2sec)
9.9
Resistance (Ω)
0.018
Body
Ceramic
MSL
MIL-STD-202 Method 106
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
interrupt Amperage (A) - 2
50
Interrupt Voltage
125
Terminations
Pure Tin Coated Copper Wire Leads
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -2
125
Terminal Strength
MIL-STD-202 Method 211 Test Condition A (will withstand a 10 lb. axial pull test)
Interrupt Voltage Type ACDC - 1
AC
  • Moderate in–rush withstand
  • Small size
  • Wide range of current ratings available (500mAto 5A)
  • RoHS compliant
  • Halogen-free available
  • Wide operating temperature range
  • Low temperature de-rating

047103.5 Resources

Showing 1 to 5 of 7 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
047103.5MAT1LFuse 125V PICO II Ammo RoHS 3.5ARoHS5/12/2004NoPdf IconREACH_SVHC Declaration (Contain)_047103.5MAT1LContainsYes6/12/2011
047103.5NAT1HFFUSE 125V PICO TL RoHS Halogen-Free 3.5A
047103.5NAT1LFUSE 125V PICO II RoHS AMMO 3.5ARoHS5/12/2004NoPdf IconREACH_SVHC Declaration (Contain)_047103.5NAT1LContainsYes6/12/2011
047103.5NAT6LFUSE 125V PICO II RoHS AMMO 3.5ARoHS5/12/2004NoYes6/12/2011
047103.5NRT1HFFUSE 125V PICO TL RoHS Halogen-Free 3.5A
  • /
  • 1.4

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.