background-waves

0472005.

Product Status| Activei

0472005.

PICO II TIME LAG FUSE 125V RoHS 5A | Series: 472
info
The 472 Series PICO® II, 125V rated time-lag fuse is designed for applications that require moderate in-rush withstand and is in a space-saving subminiature package.
PropertyValue
Maximum AC Voltage (V)
125
Voltage Rating (V)
125
Vibration
MIL-STD-202 Method 201 (10v55 Hz); Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)
Nominal Melting I2T (A2sec)
45.9
Resistance (Ω)
0.0084
Body
Ceramic
MSL
MIL-STD-202 Method 106
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
interrupt Amperage (A) - 2
50
Interrupt Voltage
125
Terminations
Pure Tin Coated Copper Wire Leads
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -2
125
Interrupt Voltage Type ACDC - 1
AC
  • Moderate in-rush withstand
  • Small size
  • Wide range of current ratings available (500mA to 5A)
  • RoHS compliant
  • Wide operating temperature range
  • Low temperature derating

0472005. Resources

Showing 1 to 4 of 4 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0472005.MAT1LPICO II TIME LAG FUSE 125V RoHS 5ARoHS5/12/2004NoYes6/12/2011
0472005.MRT1LPICO II TIME LAG FUSE 125V RoHS 5ARoHS5/12/2004NoYes6/12/2011
0472005.NAT1LPICO II TIME LAG FUSE 125V RoHS 5ARoHS5/12/2004NoYes6/12/2011
0472005.NRT1LPICO II TIME LAG FUSE 125V RoHS 5ARoHS5/12/2004NoYes6/12/2011

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.