background-waves

04732.25

Product Status| Activei

04732.25

FUSE 125V PICO II SB RoHS 2.25A | Series: 473
info
The PICO® II Slo-Blo® Fuse combines time-delay
performance characteristics with the proven reliability of
a PICO® Fuse
PropertyValue
Maximum AC Voltage (V)
125
Maximum DC Voltage (V)
125
Vibration
MIL-STD-202 Method 201 (10v55 Hz); MIL-STD-202 Method 204 Test Condition C (55v2000 Hz at 10 Gµs Peak)
Nominal Melting I2T (A2sec)
9.28
Resistance (Ω)
0.064
Body
Ceramic
MSL
MIL-STD-202 Method 106
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
interrupt Amperage (A) - 2
50
Interrupt Voltage
125
Packaging Code
M
Terminations
Pure Tin Coated Copper Wire Leads
Interrupt Voltage Type ACDC - 2
DC
interrupt Voltage (V) -2
125
Terminal Strength
MIL-STD-202 Method 211 Test Condition A (will withstand a 10 lb. axial pull test)
Interrupt Voltage Type ACDC - 1
AC
  • Enhanced inrush withstand
  • Small size
  • Wide range of current ratings (375mA - 7A)
  • RoHS compliant
  • Wide operating temperature range
  • Low temperature de-rating

04732.25 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
04732.25YRT1LFUSE 125V PICO II SB RoHS 2.25ARoHS5/12/2004NoYes6/12/2011

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.