background-waves

Series: 827

800 Vdc 10x38mm Cartridge Fuses
Product Status| Activei
info
The 827 Series fuses are specifically designed for ciruit protection needs of compact auto-electronics applications. This series is rated 800 Vdc with remarkable interrupting rating.
  • Interrupting ratings of 10 kA at 800V dc for 40A -50A fuses
  • AEC-Q200 qualified
  • End caps with integrated standoff leads & bolt down
  • Compact body size of 10 x 38mm
  • Operating temperature range from –55°C to +125°C
  • Suitable for use as over-current protection in high DC output (up to 800 V) and DC/DC convert
  • Eliminates the need for mounting accessories and/or lead-forming processes
  • Provides reliable protection in extreme temperature environments

827 Parts

FiltersFilters

827 Applications

Highlights Section

  • On Board Charger
  • Power Distribution Unit
  • Power Supply Units

Series: 827 Resources