background-waves

0827050.P

Product Status| Activei

0827050.P

FUSE 800VDC 10X38MM PB-FREE 50A | Series: 827
info
The 827 series fuses are specifically designed and tested to the circuit protection needs of compact auto-electronics applications, which is 800 Vdc rated with remarkable interrupting rating, AEC-Q200 qualified, can be used on the On-board charger and power distribution unit for electric vehicles. With available of through hole and bolt down versions, it’s flexible for the either PCB or screw assembly.
PropertyValue
Nominal Melting I2T (A2sec)
7056
Operating Temperature Min (°C)
-55
Operating Temperature Max (°C)
125
Interrupt Amperage
10000
Interrupt Voltage
800
RTYP (Ω)
0.00157
  • Interrupting ratings of 10 kA at 800V dc for 40A -50A fuses
  • AEC-Q200 qualified
  • End caps with integrated standoff leads & bolt down
  • Compact body size of 10x38mm
  • Operating temperature range from –55°C to +125°C
  • Suitable for use as over-current protection in high DC output (up to 800 V) and DC/DC convert
  • Eliminates the need for mounting accessories and/or lead-forming processes
  • Provides reliable protection in extreme temperature environments

0827050.P Applications

Highlights Section

  • Onboard charger
  • Power Distribution Unit
  • Power Supply Units

0827050.P Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0827050.UXTHPFUSE 800VDC 10X38MM PB-FREE 50A
0827050.ZXISOPFUSE 800VDC 10X38MM PB-FREE ISO TYPE 50A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.