background-waves

0828010.P

Product Status| Activei

0828010.P

FUSE 1000VDC 10X38MM ISO PB-FREE 10A | Series: 828
info
The 828 series fuses are specifically designed and tested to the circuit protection needs of compact auto-electronics applications, which is 1000 Vdc rated with remarkable interrupting rating, AEC-Q200 qualified, can be used on the On-board charger and power distribution unit for electric vehicles. With available of through hole and bolt down versions, it’s flexible for the either PCB or screw assembly.
PropertyValue
Nominal Melting I2T (A2sec)
243
Operating Temperature Min (°C)
-55
Operating Temperature Max (°C)
125
Interrupt Amperage
20000
Interrupt Voltage
1000
  • Interrupting ratings of 20 kA at 1 kV dc for 5A -10A fuses
  • AEC-Q200 qualified
  • End caps with integrated standoff leads & bolt down
  • Compact body size of 10x38mm
  • Operating temperature range from –55°C to +125°C
  • Suitable for use as over-current protection in high DC output (up to 1,000 V) and DC/DC convert
  • Eliminates the need for mounting accessories and/or lead-forming processes
  • Provides reliable protection in extreme temperature environments

0828010.P Applications

Highlights Section

  • Onboard charger
  • Power Distribution Unit
  • Power Supply Units

0828010.P Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0828010.UXTHPFUSE 1000VDC 10X38MM PB-FREE 10A
0828010.ZXISOPFUSE 1000VDC 10X38MM ISO PB-FREE 10A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.