background-waves

226.080

Product Status| Obsoletei
Replaced By: |0216.080MXEP

226.080

FUSE 250V IEC FA HBC PT 5X20MM .080A | Series: 226
info
Replace with 216XE Series equivalent.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.00086
Resistance (Ω)
7.889999866
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Packaging Code
V
Interrupt Amperage
1500
Interrupt Voltage
250
  • Designed to International (IEC) Standards for use globally.
  • Meets the IEC 60127-2, Sheet 1 specification for Fast Acting Fuses.
  • Available in cartridge or axial lead form
  • Available with ampere ratings from 50 mA to 10 A
  • High breaking capacity

226.080 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0226.080MFUSE 250V IEC FA HBC PT 5X20MM .080A
226.080

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.