background-waves

226.250

Product Status| Obsoletei
Replaced By: |0216.250MXEP

226.250

FUSE 250V IEC FA HBC PT 5X20MM .250A | Series: 226
info
Replace with 216XE Series equivalent.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.0092
Resistance (Ω)
2.319999933
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Packaging Code
M
Interrupt Amperage
1500
Interrupt Voltage
250
  • Designed to International (IEC) Standards for use globally.
  • Meets the IEC 60127-2, Sheet 1 specification for Fast Acting Fuses.
  • Available in cartridge or axial lead form
  • Available with ampere ratings from 50 mA to 10 A
  • High breaking capacity

226.250 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0226.250MFUSE 250V IEC FA HBC PT 5X20MM .250A
226.250

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.