background-waves

238.250

Product Status| Obsoletei

238.250

FUSE 250V UL TD LBC SB PT 5X20MM .250A | Series: 238
info
Replace with 239XE Series equivalent.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
7.77
Resistance (Ω)
0.402999997
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
35
Packaging Code
H
interrupt Voltage (V) -2
250
Interrupt Amperage
10000
Interrupt Voltage
125

238.250 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0238.250MFUSE 250V UL TD LBC SB PT 5X20MM .250A
238.250

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.