background-waves

02091.25

Product Status| Activei

02091.25

| Series: 209
info
Littelfuse 209 Series 350V time-lag (Slo-Blo) fuses are available in cartridge form or with axial leads. This series provides the same performance characteristics as its 3AG counterpart, while occupying one-third the space. Sleeved fuses are available.
PropertyValue
Maximum AC Voltage (V)
350
Nominal Melting I2T (A2sec)
16.2
Resistance (Ω)
0.146
Body
Glass Body Borosilicate
MSL
Contact Littelfuse
Opening
Slo-Blo/Time Lag (T)/Time Delay
Minimum Operating Temperature (°C)
-60
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
Interrupt Amperage
100
Interrupt Voltage
350
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass
  • In accordance with UL standard UL 248-14
  • Fuses are board washable in most solvents
  • Available in cartridge and axial lead form and with various forming dimensions
  • RoHS compliant and lead free

02091.25 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
02091.25

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.