background-waves

02200007

Product Status| Activei

02200007

FUSE 350V FA PT 2AG Pb-FREE 3A | Series: 220
info
The 220 Series are 2AG special fuses with various voltage ratings. They provide special electric performance as required.
PropertyValue
Maximum AC Voltage (V)
350
Nominal Melting I2T (A2sec)
4.62
Resistance (Ω)
0.0317
Body
Glass
MSL
Contact Littelfuse
Opening
Fast-Acting (F)
Minimum Operating Temperature (°C)
-60
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
interrupt Amperage (A) - 2
60
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Packaging Code
T
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
530
Interrupt Amperage
100
Interrupt Voltage
350
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • Board-washable in most solvents with thermoplastic sleeve
  • Available in cartridge and axial lead format with various forming dimension
  • Lead-free and RoHS compliant
  • In accordance with UL 248-14

02200007 Applications

Highlights Section

  • Supplementary protection in appliances
  • as individual protection for components or internal circuits in utilization equipment

02200007 Resources

Showing 1 to 5 of 6 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
02200007DAT1PFUSE 350V FA PGT 2AG WLD LEAD PB-FREE 3ARoHS2/14/2005Pb-Free2/14/2005No
02200007DRT1PFUSE 350V FA PT 2AG Pb-FREE 3ARoHS2/14/2005Pb-Free2/14/2005Pdf IconCoC_RoHS10_02200007DRT1PPdf IconREACH219_Declaration_02200007DRT1PDoes Not ContainYesPdf IconIPC_02200007DRT1P
02200007DRT2PFUSE 350V FA PT 2AG Pb-FREE 3ARoHS2/14/2005Pb-Free2/14/2005No
02200007DRT4PFUSE 350V FA PT 2AG Pb-FREE 3A
02200007ERT1PFUSE 350V FA PT 2AG Pb-FREE 3ARoHS2/14/2005Pb-Free2/14/2005No
  • /
  • 1.2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.