background-waves

02200011

Product Status| Activei

02200011

FUSE 250V SB PT 2AG Pb-FREE .350A | Series: 220
info
The 220 Series are 2AG special fuses with various voltage ratings. They provide special electric performance as required.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.49
Resistance (Ω)
1.31
Body
Glass
MSL
Contact Littelfuse
Opening
Slo-Blo/Time Lag (T)/Time Delay
Minimum Operating Temperature (°C)
-60
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic Six-Tenths Amp
90
interrupt Amperage (A) - 2
10000
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
Interrupt Amperage
35
Interrupt Voltage
250
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • Board-washable in most solvents with thermoplastic sleeve
  • Available in cartridge and axial lead format with various forming dimension
  • Lead-free and RoHS compliant
  • In accordance with UL 248-14

02200011 Applications

Highlights Section

  • Supplementary protection in appliances
  • as individual protection for components or internal circuits in utilization equipment

02200011 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
02200011MRT1PFUSE 250V SB PT 2AG Pb-FREE .350ARoHS2/14/2005Pb-Free2/14/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.