background-waves

02200029

Product Status| Activei

02200029

FUSE SB 2AG PB FREE .350A | Series: 220
info
The 220 Series are 2AG special fuses with various voltage ratings. They provide special electric performance as required.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.49
Resistance (Ω)
1.31
Body
Glass
MSL
Contact Littelfuse
Opening
Slo-Blo/Time Lag (T)/Time Delay
Minimum Operating Temperature (°C)
-60
Max Operating Temperature (°C)
125
Fusing Characteristic 2 Amps
2
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic Six-Tenths Amp
90
interrupt Amperage (A) - 2
10000
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
Interrupt Amperage
35
Fusing Characteristic 6 Amps
0.5
Interrupt Voltage
250
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • Board-washable in most solvents with thermoplastic sleeve
  • Available in cartridge and axial lead format with various forming dimension
  • Lead-free and RoHS compliant
  • In accordance with UL 248-14

02200029 Applications

Highlights Section

  • Supplementary protection in appliances
  • as individual protection for components or internal circuits in utilization equipment

02200029 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
02200029MXPFUSE SB 2AG PB FREE .350ARoHS2/14/2005Pb-Free2/14/2005Pdf IconCoC_RoHS10_02200029MXPPdf IconREACH209_Declaration_02200029MXPDoes Not ContainNoPdf IconIPC_02200029MXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.