
02200036 Applications
- Supplementary protection in appliances
- as individual protection for components or internal circuits in utilization equipment
02200036 Resources
Showing 1 to 4 of 4 Total Results
Share
| Part Number | Part Description | RoHS | Pb-Free | RoHS (2015/863/EU) Certificate | REACH (SVHCs) Declaration | REACH (SVHCs) | Halogen Free | IPC-Material Declaration | |
|---|---|---|---|---|---|---|---|---|---|
| 02200036DRT1P | FUSE 300V FA PT 2AG Pb-FREE .500A | No | View More | ||||||
| 02200036DRT2P | FUSE 300V FA PT 2AG Pb-FREE .500A | No | View More | ||||||
| 02200036DRT3P | FUSE 300V FA PT 2AG Pb-FREE .500A | No | View More | ||||||
| 02200036ERT1P | FUSE 300V FA PT 2AG Pb-FREE .500A | No | View More |
If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.
