background-waves

02200037

Product Status| Activei

02200037

FUSE 300V FA PT 2AG Pb-FREE .750A | Series: 220
info
The 220 Series are 2AG special fuses with various voltage ratings. They provide special electric performance as required.
PropertyValue
Maximum AC Voltage (V)
300
Nominal Melting I2T (A2sec)
1.05
Resistance (Ω)
0.152
Body
Glass
MSL
Contact Littelfuse
Opening
Fast-Acting (F)
Minimum Operating Temperature (°C)
-60
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
Interrupt Amperage
35
Interrupt Voltage
300
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • Board-washable in most solvents with thermoplastic sleeve
  • Available in cartridge and axial lead format with various forming dimension
  • Lead-free and RoHS compliant
  • In accordance with UL 248-14

02200037 Applications

Highlights Section

  • Supplementary protection in appliances
  • as individual protection for components or internal circuits in utilization equipment

02200037 Resources

Showing 1 to 4 of 4 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
02200037DRT1PFUSE 300V FA PT 2AG Pb-FREE .750ARoHS2/14/2005Pb-Free2/14/2005No
02200037DRT2PFUSE 300V FA PT 2AG Pb-FREE .750ARoHS2/14/2005Pb-Free2/14/2005No
02200037DRT3PFUSE 300V FA PT 2AG Pb-FREE .750ARoHS2/14/2005Pb-Free2/14/2005No
02200037ERT1PFUSE 300V FA PT 2AG Pb-FREE .750ARoHS2/14/2005Pb-Free2/14/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.