background-waves

02200044

Product Status| Activei

02200044

FUSE 350V FA PT 2AG Pb-FREE 1A | Series: 220
info
The 220 Series are 2AG special fuses with various voltage ratings. They provide special electric performance as required.
PropertyValue
Maximum AC Voltage (V)
350
Nominal Melting I2T (A2sec)
2.22
Resistance (Ω)
0.1027
Body
Glass
MSL
Contact Littelfuse
Opening
Fast-Acting (F)
Minimum Operating Temperature (°C)
-60
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
Interrupt Amperage
100
Interrupt Voltage
350
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • Board-washable in most solvents with thermoplastic sleeve
  • Available in cartridge and axial lead format with various forming dimension
  • Lead-free and RoHS compliant
  • In accordance with UL 248-14

02200044 Applications

Highlights Section

  • Supplementary protection in appliances
  • as individual protection for components or internal circuits in utilization equipment

02200044 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
02200044DRT1PFUSE 350V FA PT 2AG Pb-FREE 1ARoHS2/14/2005Pb-Free2/14/2005Pdf IconCoC_RoHS10_02200044DRT1PPdf IconREACH205_Declaration_02200044DRT1PDoes Not ContainNoPdf IconIPC_02200044DRT1P
02200044ERT1PFUSE 350V FA PT 2AG Pb-FREE 1ARoHS2/14/2005Pb-Free2/14/2005No
02200044MXPFUSE 350V FA PT 2AG Pb-FREE 1ARoHS2/14/2005Pb-Free2/14/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.