
0224.100 Resources
Showing 1 to 5 of 22 Total Results | View
Share
| Part Number | Part Description | RoHS | Pb-Free | RoHS (2015/863/EU) Certificate | REACH (SVHCs) Declaration | REACH (SVHCs) | Halogen Free | IPC-Material Declaration | |
|---|---|---|---|---|---|---|---|---|---|
| 0224.100DRT1 | FUSE 250V FA PT 2AG .100A | View More | |||||||
| 0224.100DRT1P | FUSE 250V FA PT 2AG Pb-FREE .100A | View More | |||||||
| 0224.100DRT2 | FUSE 250V FA PT 2AG .100A | View More | |||||||
| 0224.100DRT2P | FUSE 250V FA PT 2AG Pb-FREE .100A | View More | |||||||
| 0224.100DRT3 | FUSE 250V FA PT 2AG .100A | View More |
- /
- 4.4
If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.
