background-waves

0224.250

Product Status| Obsoletei

0224.250

FUSE 250V FA PT 2AG Pb-FREE .250A | Series: 224
info

The 2AG Fast-Acting Fuses are available in cartridge
form or with axial leads. 2AG Fuses provide the same
performance characteristics as their 3AG counterpart, while
occupying one-third the space. Sleeved fuses are available.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.03
Resistance (Ω)
1.15
Body
Glass
MSL
Contact Littelfuse
Opening
Fast-Acting (F)
Maximum DC Voltage (V)
125
Minimum Operating Temperature (°C)
-60
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
Interupt Amperage 3
10000
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Packaging Code
M
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
Interrupt Amperage
35
Interrupt Voltage
250
Interupt Voltage - 3
125
Interrupting Rating 3
10KA 125V DC
Interupt Voltage Type ACDC - 3
DC
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0224.250 Resources

Showing 1 to 5 of 18 Total Results  |  View
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0224.250DRT1FUSE 250V FA PT 2AG .250A
0224.250DRT1WFUSE 250V FA PGT 2AG W/WLD LDS .250A
0224.250DRT2FUSE 250V FA PT 2AG .250A
0224.250DRT2WFUSE 250V FA PGT 2AG W/WLD LDS .250A
0224.250DRT3FUSE 250V FA PT 2AG .250A
  • /
  • 3.6

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.