background-waves

0224.500HXP

Product Status| Activei

0224.500HXP

FUSE 250V FA PT 2AG Pb-FREE .500A | Series: 224
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.365
Resistance (Ω)
0.265
MSL
Contact Littelfuse
Opening
Fast-Acting (F)
Voltage Rating (V)
125
Minimum Operating Temperature (°C)
-60
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
Interupt Amperage 3
10000
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
Interrupt Amperage
35
Interrupt Voltage
250
Interupt Voltage - 3
125
Interrupting Rating 3
10KA 125V DC
Interupt Voltage Type ACDC - 3
DC
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper

0224.500HXP Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0224.500HXPFUSE 250V FA PT 2AG Pb-FREE .500ARoHS2/9/2005Pb-Free2/9/2005Pdf IconCoC_RoHS10_0224.500HXPPdf IconREACH181_Declaration_0224.500HXPDoes Not ContainNoPdf IconIPC_0224.500HXP_0224.500MXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.