
0224.750 Resources
Showing 1 to 5 of 18 Total Results | View
Share
| Part Number | Part Description | RoHS | Pb-Free | RoHS (2015/863/EU) Certificate | REACH (SVHCs) Declaration | REACH (SVHCs) | Halogen Free | IPC-Material Declaration | |
|---|---|---|---|---|---|---|---|---|---|
| 0224.750DRT1 | FUSE 250V FA PT 2AG .750A | View More | |||||||
| 0224.750DRT1W | FUSE 250V FA PGT 2AG W/WLD LDS .750A | View More | |||||||
| 0224.750DRT2 | FUSE 250V FA PT 2AG .750A | View More | |||||||
| 0224.750DRT2W | FUSE 250V FA PGT 2AG W/WLD LDS .750A | View More | |||||||
| 0224.750DRT3 | FUSE 250V FA PT 2AG .750A | View More |
- /
- 3.6
If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.
