background-waves

0224.750DRT3P

Product Status| Activei

0224.750DRT3P

FUSE 250V FA PT 2AG Pb-FREE .750A | Series: 224
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
1.05
Resistance (Ω)
0.152
MSL
Contact Littelfuse
Opening
Fast-Acting (F)
Voltage Rating (V)
125
Minimum Operating Temperature (°C)
-60
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
Interupt Amperage 3
10000
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Packaging Code
T
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
Interrupt Amperage
35
Interrupt Voltage
250
Interupt Voltage - 3
125
Interrupting Rating 3
10KA 125V DC
Interupt Voltage Type ACDC - 3
DC
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper

0224.750DRT3P Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0224.750DRT3PFUSE 250V FA PT 2AG Pb-FREE .750ARoHS2/9/2005Pb-Free2/9/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.