
0224001. Resources
Showing 1 to 5 of 26 Total Results | View
Share
| Part Number | Part Description | RoHS | Pb-Free | RoHS (2015/863/EU) Certificate | REACH (SVHCs) Declaration | REACH (SVHCs) | Halogen Free | IPC-Material Declaration | |
|---|---|---|---|---|---|---|---|---|---|
| 0224001.DRT1 | FUSE 250V FA PT 2AG 1A | View More | |||||||
| 0224001.DRT1W | FUSE 250V FA PGT 2AG W/WLD LDS 1A | View More | |||||||
| 0224001.DRT2 | FUSE 250V FA PT 2AG 1A | View More | |||||||
| 0224001.DRT2W | FUSE 250V FA PGT 2AG W/WLD LDS 1A | View More | |||||||
| 0224001.DRT3 | FUSE 250V FA PT 2AG 1A | View More |
- /
- 5.2
If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.
