background-waves

0224002.MXP

Product Status| Activei

0224002.MXP

FUSE 250V FA PT 2AG Pb-FREE 2A | Series: 224
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
2.18
Resistance (Ω)
0.0497
MSL
Contact Littelfuse
Opening
Fast-Acting (F)
Voltage Rating (V)
125
Minimum Operating Temperature (°C)
-60
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
Interupt Amperage 3
10000
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Packaging Code
M
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
Interrupt Amperage
100
Interrupt Voltage
250
Interupt Voltage - 3
125
Interrupting Rating 3
10KA 125V DC
Interupt Voltage Type ACDC - 3
DC
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper

0224002.MXP Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0224002.MXPFUSE 250V FA PT 2AG Pb-FREE 2ARoHS2/9/2005Pb-Free2/9/2005Pdf IconCoC_RoHS10_0224002.MXPPdf IconREACH197_Declaration_0224002.MXPDoes Not ContainNoPdf IconIPC_0224002.MXP_0224002.HXP_0224002.VXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.