
0224004. Resources
Showing 1 to 5 of 36 Total Results | View
Share
| Part Number | Part Description | RoHS | Pb-Free | RoHS (2015/863/EU) Certificate | REACH (SVHCs) Declaration | REACH (SVHCs) | Halogen Free | IPC-Material Declaration | |
|---|---|---|---|---|---|---|---|---|---|
| 0224004.DRT1 | FUSE 125V FA PT 2AG 4A | View More | |||||||
| 0224004.DRT1OM | FUSE 125V MITI FA PT 2AG W/WLD LDS 4A | View More | |||||||
| 0224004.DRT1P | FUSE 125V FA PT 2AG Pb-FREE 4A | View More | |||||||
| 0224004.DRT1UP | FUSE 125V FA PT UR 2AG PB-FREE 4A | No | View More | ||||||
| 0224004.DRT1W | FUSE 125V FA PGT 2AG W/WLD LDS 4A | View More |
- /
- 7.2
If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.
