background-waves

0224005.MXUP

Product Status| Activei

0224005.MXUP

FUSE 125V FA PGT UR 2AG PB-FREE 5A | Series: 224
PropertyValue
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
17
Resistance (Ω)
0.0186
MSL
Contact Littelfuse
Opening
Fast-Acting (F)
Minimum Operating Temperature (°C)
-60
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
interrupt Amperage (A) - 2
500
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Packaging Code
T
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
Interrupt Amperage
100
Interrupt Voltage
250
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper

0224005.MXUP Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0224005.MXUPFUSE 125V FA PGT UR 2AG PB-FREE 5ARoHS2/9/2005Pb-Free2/9/2005Pdf IconCoC_RoHS10_0224005.MXUPPdf IconREACH209_Declaration_0224005.MXUPDoes Not ContainNoPdf IconIPC_0224005.MXUP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.