background-waves

0224010.

Product Status| Activei

0224010.

FUSE 125V FA PGT 2AG W/WLD LDS 10A | Series: 224
info

The 2AG Fast-Acting Fuses are available in cartridge
form or with axial leads. 2AG Fuses provide the same
performance characteristics as their 3AG counterpart, while
occupying one-third the space. Sleeved fuses are available.

PropertyValue
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
116
Resistance (Ω)
0.00745
Body
Glass
MSL
Contact Littelfuse
Opening
Fast-Acting (F)
Minimum Operating Temperature (°C)
-60
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Packaging Code
M
Terminal Strength
Contact Littelfuse
Interrupt Amperage
500
Interrupt Voltage
125
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0224010. Resources

Showing 1 to 5 of 28 Total Results  |  View
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0224010.DRT1PFUSE 125V FA PT 2AG Pb-FREE 10A
0224010.DRT1UPFUSE 125V FA PGT UR 2AG PB-FREE 10ARoHS2/9/2005Pb-Free2/9/2005Pdf IconCoC_RoHS10_0224010.DRT1UPNoPdf IconIPC_0224010.DRT1UP
0224010.DRT1WFUSE 125V FA PGT 2AG W/WLD LDS 10A
0224010.DRT2FUSE 125V FA PT 2AG 10A
0224010.DRT2PFUSE 125V FA PT 2AG Pb-FREE 10A
  • /
  • 5.6

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.