background-waves

0225010.

Product Status| Activei

0225010.

FUSE 125V FA 2AG Pb-FREE 10A | Series: 225
info

The 2AG Fast-Acting Fuses are available in cartridge
form or with axial leads. 2AG Fuses provide the same
performance characteristics as their 3AG counterpart, while
occupying one-third the space. Sleeved fuses are available.

PropertyValue
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
116
Resistance (Ω)
0.00745
Body
Glass
MSL
Contact Littelfuse
Opening
Fast-Acting (F)
Minimum Operating Temperature (°C)
-60
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
Interrupt Amperage
500
Interrupt Voltage
125
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0225010. Resources

Showing 1 to 5 of 6 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0225010.HXPFUSE 125V FA 2AG Pb-FREE 10A
0225010.HXUPFUSE 125V FA UR 2AG PB-FREE 10ARoHS2/8/2005Pb-Free2/8/2005Pdf IconREACH_SVHC Declaration_0225010.HXUPDoes Not ContainYes2/8/2005
0225010.MXPFUSE 125V FA 2AG Pb-FREE 10ARoHS2/8/2005Pb-Free2/8/2005
0225010.MXUPFUSE 125V FA UR 2AG PB-FREE 10ARoHS2/8/2005Pb-Free2/8/2005Pdf IconCoC_RoHS10_0225010.MXUPPdf IconREACH_SVHC Declaration_0225010.MXUPDoes Not ContainNo
0225010.VXPFUSE 125V FA 2AG Pb-FREE 10A
  • /
  • 1.2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.