background-waves

0230.600

Product Status| Activei

0230.600

FUSE 250V SB PT 2AG Pb-FREE .600A | Series: 230
info

The 2AG Slo-Blo® Fuses are available in cartridge form or with axial leads. 2AG Fuses providing the same performance characteristics as their 3AG counterpart, while occupying one-third the space.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
1.75
Resistance (Ω)
0.4805
Body
Glass
MSL
Contact Littelfuse
Opening
Slo-Blo/Time Lag (T)/Time Delay
Maximum DC Voltage (V)
125
Minimum Operating Temperature (°C)
-60
Max Operating Temperature (°C)
125
Interupt Voltage Type ACDC - 4
AC
Interrupt Voltage Type ACDC - 2
AC
Interrupting Rating 4
80A 310V AC
Interupt Voltage - 4
310
Interrupt Voltage Type ACDC - 1
AC
Interupt Amperage 3
10000
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Interupt Amperage 4
80
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
Interrupt Amperage
35
Interrupt Voltage
250
Interupt Voltage - 3
125
Interrupting Rating 3
10KA 125V DC
Interupt Voltage Type ACDC - 3
DC
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • 229 series 2AG fuses have time-delay of 313 series 3AG fuses in less than one-third of the space.
  • They provide superior protection for inductive loads such as motors, transformers, and solenoids.
  • Use whenever time-delay fuses are indicated.
  • An indicating version whose glass body changes color when the fuse opens is available.
  • Guesswork and time-consuming circuit testing is eliminated.
  • This unique design offers the same quality performance characteristics as the standard 2AG fuse design

0230.600 Resources

Showing 1 to 5 of 19 Total Results  |  View
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0230.600DRT1PFUSE 250V SB PT 2AG Pb-FREE .600ARoHS2/11/2005Pb-Free2/11/2005Yes
0230.600DRT1SPFUSE 250V SB PT IND 2AG Pb-FREE .600ARoHS2/11/2005Pb-Free2/11/2005Yes
0230.600DRT2PFUSE 250V SB PT 2AG Pb-FREE .600ARoHS2/11/2005Pb-Free2/11/2005Yes
0230.600DRT2SPFUSE 250V SB PT IND 2AG Pb-FREE .600ARoHS2/11/2005Pb-Free2/11/2005Yes
0230.600DRT3PFUSE 250V SB PT 2AG Pb-FREE .600ARoHS2/11/2005Pb-Free2/11/2005Yes
  • /
  • 3.8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.