
0230006. Resources
Showing 1 to 5 of 18 Total Results | View
Share
| Part Number | Part Description | RoHS | Pb-Free | RoHS (2015/863/EU) Certificate | REACH (SVHCs) Declaration | REACH (SVHCs) | Halogen Free | IPC-Material Declaration | |
|---|---|---|---|---|---|---|---|---|---|
| 0230006.DRT1P | FUSE 125V SB PT 2AG Pb-FREE 6A | Yes | View More | ||||||
| 0230006.DRT1SP | FUSE 125V SB PT IND 2AG Pb-FREE 6A | Yes | View More | ||||||
| 0230006.DRT2P | FUSE 125V SB PT 2AG Pb-FREE 6A | Yes | View More | ||||||
| 0230006.DRT2SP | FUSE 125V SB PT IND 2AG Pb-FREE 6A | Yes | View More | ||||||
| 0230006.DRT3P | FUSE 125V SB PT 2AG Pb-FREE 6A | Yes | View More |
- /
- 3.6
If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.
