background-waves

0673001

Product Status| Activei

0673001

| Series: 673
info

NOT RECOMMENDED FOR NEW DESIGN. PLEASE USE THE 875 Series.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
1.22
Resistance (Ω)
0.093999997
Body
Glass
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage
250
  • Designed to UL/CSA 248 Standard.
  • Slo-Blo, glass body fuse in a compact package.
  • This space saving fuse is ideally suited for lighting, power supply,and adapter applications.

0673001 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0673001DRT4
0673001MXE

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.