background-waves

0673002.

Product Status| Activei

0673002.

FUSE 3.6X10MM UL GLASS TD 2A PT TR | Series: 673
info

NOT RECOMMENDED FOR NEW DESIGN. PLEASE USE THE 875 Series.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
6.56
Resistance (Ω)
0.041000001
Body
Glass
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage
250
  • Designed to UL/CSA 248 Standard.
  • Slo-Blo, glass body fuse in a compact package.
  • This space saving fuse is ideally suited for lighting, power supply,and adapter applications.

0673002. Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0673002.DRT4FUSE 3.6X10MM UL GLASS TD 2A PT TRRoHSPb-FreeYes
0673002.MXEFUSE 3.6X10MM UL GLASS TD 2A PTRoHSPb-FreeYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.